HUBBELL CANADA
YSR312CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 350 kcmil, Barrel B: 2 Flex/AWG
Image of YSR312CFXLTCKITC YSR312CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 350 kcmil, Barrel B: 2 Flex/AWG
Image of YSR312CFXLTCKITC YSR312CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 350 kcmil, Barrel B: 2 Flex/AWG

YSR312CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 350 kcmil, Barrel B: 2 Flex/AWG

Brand: Burndy

Catalog ID: YSR312CFXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil, Barrel B 2 Flex G,H,I,K,M,DLO, 2 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Brown Color Code, 18/10 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR312CFXLTCKITC

Color Code

Red, Brown

Color Code - Side A

Red

Color Code - Side B

Brown

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

18/10

Die Index - Element A

18

Die Index - Element B

10

Die Index Run Side

18

Die Index Tap Side

10

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

Trade Name

HYREDUCER™

Type

YSR-TC

UPC

781810345375

UPC 14 Digit GTIN

00781810345375

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.49 in

Dimension - L Length Overall mm

86 mm

Dimension - Length BB inch

0.82 in

Dimension - Length Overall inch

3.37 in

Dimension - Strip Length inch

1.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size B

2 AWG

Conductor - Copper Flex G Size B Range

2 AWG

Conductor - Copper Flex G Tap

2 AWG

Conductor - Copper Flex H Size B

2 AWG

Conductor - Copper Flex H Size B Range

2 AWG

Conductor - Copper Flex H Tap

2 AWG

Conductor - Copper Flex I Size B

2 AWG

Conductor - Copper Flex I Size B Range

2 AWG

Conductor - Copper Flex I Tap

2 AWG

Conductor - Copper Flex K Size B

2 AWG

Conductor - Copper Flex K Size B Range

2 AWG

Conductor - Copper Flex K Tap

2 AWG

Conductor - Copper Flex M Size B

2 AWG

Conductor - Copper Flex M Size B Range

2 AWG

Conductor - Copper Flex M Tap

2 AWG

Conductor - Copper Str Size

350 KCMIL-2 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size A Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL-2 AWG

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

12

Pallet Quantity

1728