HUBBELL CANADA
YSR314CFXLTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B #4 Flex, includes clear heat shrink
Image of YSR314CFXLTCKITC YSR314CFXLTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B #4 Flex, includes clear heat shrink
Image of YSR314CFXLTCKITC YSR314CFXLTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B #4 Flex, includes clear heat shrink

YSR314CFXLTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B #4 Flex, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR314CFXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil, Barrel B 4 Flex G,H,I,K,M,DLO, 4 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Gray Color Code, 18/8 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR314CFXLTCKITC

Color Code

Red, Gray

Color Code - Side A

Red

Color Code - Side B

Gray

Connector Type

STANDARD BARREL KITS

Die Index

18/8

Die Index - Element A

18

Die Index - Element B

8

Die Index Run Side

18

Die Index Tap Side

8

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810473900

UPC 14 Digit GTIN

00781810473900

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.49 in

Dimension - L Length Overall mm

87 mm

Dimension - Length BB inch

0.74 in

Dimension - Length Overall inch

3.43 in

Dimension - Strip Length inch

1.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size B

4 AWG

Conductor - Copper Flex G Size B Range

4 AWG

Conductor - Copper Flex G Tap

4 AWG

Conductor - Copper Flex H Size B

4 AWG

Conductor - Copper Flex H Size B Range

4 AWG

Conductor - Copper Flex H Tap

4 AWG

Conductor - Copper Flex I Size B

4 AWG

Conductor - Copper Flex I Size B Range

4 AWG

Conductor - Copper Flex I Tap

4 AWG

Conductor - Copper Flex K Size B

4 AWG

Conductor - Copper Flex K Size B Range

4 AWG

Conductor - Copper Flex K Tap

4 AWG

Conductor - Copper Flex M Size B

4 AWG

Conductor - Copper Flex M Size B Range

4 AWG

Conductor - Copper Flex M Tap

4 AWG

Conductor - Copper Str Size

350 KCMIL-4 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size A Range

350 kcmil

Conductor - Copper Str Size B

4 AWG

Conductor - Copper Str Size B Range

4 AWG

Conductor - Material

COPPER

Conductor Size

350 KCMIL-4 AWG

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

12

Pallet Quantity

1728