
Brand: Burndy
Catalog ID: YSR6CFX10CLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR6CFX10CLTCKITC
Color Code
Blue
Color Code - Side A
Blue
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
7
Die Index - Element A
7
Die Index Run Side
7
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473962
UPC 14 Digit GTIN
00781810473962
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.73 in
Dimension - L Length Overall mm
39 mm
Dimension - Length BB inch
0.66 in
Dimension - Length Overall inch
1.53 in
Dimension - Strip Length inch
0.70 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Run
6 AWG
Conductor - Copper Flex G Size A
6 AWG
Conductor - Copper Flex G Size A Range
6 AWG
Conductor - Copper Flex G Size B
10 AWG
Conductor - Copper Flex G Size B Range
10 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Run
6 AWG
Conductor - Copper Flex H Size A
6 AWG
Conductor - Copper Flex H Size A Range
6 AWG
Conductor - Copper Flex H Size B
10 AWG
Conductor - Copper Flex H Size B Range
10 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Run
6 AWG
Conductor - Copper Flex I Size A
6 AWG
Conductor - Copper Flex I Size A Range
6 AWG
Conductor - Copper Flex I Size B
10 AWG
Conductor - Copper Flex I Size B Range
10 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Run
6 AWG
Conductor - Copper Flex K Size A
6 AWG
Conductor - Copper Flex K Size A Range
6 AWG
Conductor - Copper Flex K Size B
10 AWG
Conductor - Copper Flex K Size B Range
10 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Run
6 AWG
Conductor - Copper Flex M Size A
6 AWG
Conductor - Copper Flex M Size A Range
6 AWG
Conductor - Copper Flex M Size B
10 AWG
Conductor - Copper Flex M Size B Range
10 AWG
Conductor - Copper Solid Size B
12;11;10
Conductor - Copper Str Run Range
6 AWG
Conductor - Copper Str Size
6 AWG-10 AWG
Conductor - Copper Str Size B
10 AWG
Conductor - Copper Str Tap Range
14-10 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG-10 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG-10 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Pallet Quantity
6000