
Brand: Burndy
Catalog ID: YSS6R
Application
For Aluminum, ACSR, 6201, 5005 And Compressed Conductors And Service Drop Or Short Span Overhead Distribution Lines
Catalog Number
YSS6R
Color Code
Blue
Connector Type
Splice
Die Index
162
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YSS
UPC
781810169704
UPC 14 Digit GTIN
00781810169704
Dimension - B Length fraction
2-3/10 in
Dimension - B Length inch
2.3 in
Dimension - L Length Overall mm
120 mm
Dimension - Length Overall inch
4.72 in
Dimension - Outside Diameter inch
0.39 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
6 (6/1) Turkey AWG
Conductor - AL Str Size
4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
100
Pallet Quantity
29600