

Brand: Burndy
Catalog ID: YST1C1CT
Application
T-Connector
Catalog Number
YST1C1CT
Color Code - Side A
Green
Color Code - Side B
Green
Connector Type
T-COUPLER
Die Index
11/11
Die Index Run Side
11
Die Index Tap Side
11
Feature - Barrel Style
Tapered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYTEE™
UPC
781810198490
UPC 14 Digit GTIN
00781810198490
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Height mm
0 mm
Dimension - Inside Diameter inch
0.36 in
Dimension - L Length Overall mm
95 mm
Dimension - Length BB inch
1.38 in
Dimension - Length Overall inch
3.75 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Width inch
1.61 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Run
1 AWG
Conductor - Copper Str Run Range
1 AWG
Conductor - Copper Str Tap
1 AWG
Conductor - Copper Str Tap Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG-1 AWG
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
T-COUPLER
Carton Quantity
25
Pallet Quantity
11600