

Brand: Burndy
Catalog ID: YSU2R6W
Catalog Number
YSU2R6W
Color Code - Side A
Red
Color Code - Side B
Green
Die Index
243;BG or 5/8
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810141533
UPC 14 Digit GTIN
00781810141533
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size A Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A
2 AWG;1 AWG
Conductor - AL Str Size A Range
2 AWG-1 AWG
Conductor - AL Str Size B
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size A
1 AWG, 2 AWG, 3 Awg
Conductor - Copper Str Size A Range
1 AWG-3 AWG
Conductor - Copper Str Size B
8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600