HUBBELL CANADA
Image of YSV10 YSV10, Uninsulated Splice For 12 - 10 AWG
Image of YSV10 YSV10, Uninsulated Splice For 12 - 10 AWG

YSV10, Uninsulated Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YSV10

Copper Butt Splice, w/ Inspection Hole, 12-10 AWG, 0.75" Splice Length, Tin Plated.

YSV10.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV10

Connector Type

Seamless Butt Splice

Die Index

36

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

Splice

UPC

781810806050

UPC 14 Digit GTIN

00781810806050

Dimensions

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - Inside Diameter inch

0.13 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12;11;10

Conductor - Copper Solid Size Range

12-10

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1000

Pallet Quantity

99999