HUBBELL CANADA
YSV14BBOX, Uninsulated Splice For 16 - 14 AWG
Image of YSV14BBOX YSV14BBOX, Uninsulated Splice For 16 - 14 AWG
Image of YSV14BBOX YSV14BBOX, Uninsulated Splice For 16 - 14 AWG

YSV14BBOX, Uninsulated Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: YSV14BBOX

Uninsulated Splice, 16-14 AWG, Rolled Splice, Electrolytic Copper, Electro-Tin Plated

  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV14BBOX

Connector Type

Rolled Butt Splice

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810525531

UPC 14 Digit GTIN

00781810525531

Dimensions

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.64 in

Dimension - Strip Length inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

16-14 AWG

Conductor - Copper Str Size

16-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Rolled Butt Splice

Logistics

Carton Quantity

100

Pallet Quantity

1