

Brand: Burndy
Catalog ID: YSV14HBOX
Application
For All Heavy Duty Industrial And General Purpose Applications
Catalog Number
YSV14HBOX
Connector Type
Seamless Butt Splice
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810534502
UPC 14 Digit GTIN
00781810534502
Cable Insulation Diameter Maximum
0.15 in
Dimension - Diameter Max Size inch
0.15 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.94 in
Dimension - Outside Diameter inch
0.16 in
Dimension - Strip Length inch
1/4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
20;18;17;16;15;14;13;12
Conductor - Copper Str Aircraft Size
AN 20;AN 18;AN 16;AN 14;AN 12
Conductor - Copper Str Size
22;20;18;16;14
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Seamless Butt Splice
Carton Quantity
1200
Pallet Quantity
99999