
Brand: Burndy
Catalog ID: YSV25LFX
Application
Wire Splice
Catalog Number
YSV25LFX
Color Code
Pink
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
12
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YSV
UPC
621945623934
Dimension - B Length inch
0.89
Length
2.17 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
10