HUBBELL CANADA
YSV27FXB, Compression Splice, 3/0 Flex
Image of YSV27FXB YSV27FXB, Compression Splice, 3/0 Flex
Image of YSV27FXB YSV27FXB, Compression Splice, 3/0 Flex
Discontinued

YSV27FXB, Compression Splice, 3/0 Flex

Brand: Burndy

Catalog ID: YSV27FXB

Copper Compression Splice, 3/0 Flex, 3.46" Splice Length, Long Barrel, Belled End, Tin Plated

General

Catalog Number

YSV27FXB

Color Code

Orange

Connector Type

Splice

Die Index

14

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Plated

Y

Plating Type

Tin

Product Family

Power Connectors>Copper Compression Terminals & Splices>Splices>Long Barrel Splices

Product Type

Compression

Trade Name

HYLINK™

Type

Splice

UPC

781810041475

UPC 14 Digit GTIN

00781810041475

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.64 in

Dimension - D inch

0.82 in

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.46 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Strip Length inch

1-11/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper DLO Size

3/0 (450/#24) DLO

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Copper Solid Size

3/0 AWG

Conductor - Copper Str Compact Size

3/0

Conductor - Copper Str Compact Size Range

3/0

Conductor - Copper Str Navy Size

150 (61)

Conductor - Copper Str Size

3/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice