HUBBELL CANADA
YSV2CFX, Compression Splice, #2 AWG Cu Flex
Image of YSV2CFX YSV2CFX, Compression Splice, #2 AWG Cu Flex
Image of YSV2CFX YSV2CFX, Compression Splice, #2 AWG Cu Flex

YSV2CFX, Compression Splice, #2 AWG Cu Flex

Brand: Burndy

Catalog ID: YSV2CFX

2 Flex G,H,I,K,M,DLO, 2 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

  • Long Barrel
  • Internal Chamfer
  • Tin Plated
  • UL Listed, CSA Certified

General

Application

Wire Splice

Catalog Number

YSV2CFX

Color Code

Brown

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

10

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

Type

YSV

UPC

621945624061

Dimensions

Dimension - B Length inch

1.34

Length

3.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper DLO Size Range

2 AWG

Conductor - Copper Flex G Size

2 AWG

Conductor - Copper Flex G Size Range

2 AWG

Conductor - Copper Flex H Size

2 AWG

Conductor - Copper Flex H Size Range

2 AWG

Conductor - Copper Flex I Size

2 AWG

Conductor - Copper Flex I Size Range

2 AWG

Conductor - Copper Flex K Size

2 AWG

Conductor - Copper Flex K Size Range

2 AWG

Conductor - Copper Flex M Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

CSA

Certification - cULus

NO

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

20