HUBBELL CANADA
YSV4CFXB, Compression Splice, #4 AWG
Image of YSV4CFXB YSV4CFXB, Compression Splice, #4 AWG
Image of YSV4CFXB YSV4CFXB, Compression Splice, #4 AWG
Discontinued

YSV4CFXB, Compression Splice, #4 AWG

Brand: Burndy

Catalog ID: YSV4CFXB

Compression Splice, 4 AWG, 600 - 35000 V, 2.62 IN L, Die Index: 8.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Gray, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Tapered End: No, Oil Stop: No, Die Index: 8 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y1MR, Y2MR Tool, (4), Y1MRTC Tool, Y35, Y39, Y750 Tool, U4CRT Die, (2), Y46 Tool, U4CRT Die With PUADP-1 Adapter, (2), Wire Strip Length: 1-5/16 IN, Conductor Type: Flexible Copper

General

Application

For Higher voltage applications

Catalog Number

YSV4CFXB

Color Code

Gray

Connector Type

Splice

Die Index

8

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Plated

Y

Plating Type

Tin

Product Family

Power Connectors>Copper Compression Terminals & Splices>Splices>Long Barrel Splices

Product Type

Compression

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810041499

UPC 14 Digit GTIN

00781810041499

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.22 in

Dimension - D inch

0.44 in

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Strip Length inch

1-5/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper DLO Size

4 (105/#24) DLO

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Compact Size

4

Conductor - Copper Str Compact Size Range

4

Conductor - Copper Str Navy Size

40 (19)

Conductor - Copper Str Size

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice

Logistics

Carton Quantity

100