HUBBELL CANADA
Image of YSV9CL YSV9CL, Uninsulated Splice, 9 AWG, Seamless
Image of YSV9CL YSV9CL, Uninsulated Splice, 9 AWG, Seamless

YSV9CL, Uninsulated Splice, 9 AWG, Seamless

Brand: Burndy

Catalog ID: YSV9CL

Uninsulated Butt Splice, 9 AWG, Seamless, Electrolytic copper, Tin Plated, Wire Stop for Proper Depth of Wire Insertion

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Aircraft, Light Duty Industrial And General Purpose Applications

Catalog Number

YSV9CL

Connector Type

Seamless Butt Splice

Die Index

92

Feature - Barrel Style

  • Chamfered
  • Shrouded

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810805749

UPC 14 Digit GTIN

00781810805749

Dimensions

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - Outside Diameter inch

0.23 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

9

Conductor - Copper Str Aircraft Size

AN 9

Conductor - Copper Str Size

9

Conductor Size

9 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

200