HUBBELL CANADA
YTA37R2N, Aluminum Tap Connector, Slotted Tap Pad
Image of YTA37R2N YTA37R2N, Aluminum Tap Connector, Slotted Tap Pad
Image of YTA37R2N YTA37R2N, Aluminum Tap Connector, Slotted Tap Pad
play
3D View
play
360 View
+2
Image of YTA37R2N YTA37R2N, Aluminum Tap Connector, Slotted Tap Pad

YTA37R2N, Aluminum Tap Connector, Slotted Tap Pad

Brand: Burndy

Catalog ID: YTA37R2N

AL primary T-tap connector with slotted tap pad designed for easy disconnecting of tap conductor, For use with Types YKA-R-2N and YKA-A-2N, Barrell Length: 3.88 IN L.

  • Aluminum primary T-Tap connector with slotted tap pad designed for easy disconnecting of tap conductor
  • Tap pad accommodates compression terminals Type YKA-R-2N and YKA-A-2N (compression terminals not included)
  • Positioning socket for proper alignment

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YTA37R2N

Connector Type

Tap

Die Index

M

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Type

Compression

Sub Brand

HYSPLICE

Type

YTA Series

UPC

781810013991

UPC 14 Digit GTIN

00781810013991

Dimensions

Dimension - B Length inch

3.88 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Height inch

5.21 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

332 mm

Dimension - Length Overall inch

13.06 in

Dimension - Thread Size

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

559.5 (19) kcmil

Conductor - ACSR Str Size

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

477.0 (24/7) Flicker kcmil-477. (30/7) Hen kcmil

Conductor - AL Str Size

556 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

8

Pallet Quantity

624