

Brand: Burndy
Catalog ID: YTU28R25R
Catalog Number
YTU28R25R
Connector Type
Tap
Material
Aluminum Alloy
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>T Connectors
Product Type
Compression
UPC
781810076989
UPC 14 Digit GTIN
00781810076989
Dimension - B Length inch
2.09 in
Dimension - Height inch
3.59 in
Dimension - Height mm
91 mm
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
4/0 AWG
Conductor - ACSR Str Tap
1/0 AWG(6-1 STR)
Conductor - AL Str Run
4/0 AWG
Conductor - AL Str Tap
1/0 AWG(7,19 STR)
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Tap
1/0 AWG(7,19,12 STR)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1