

Brand: Burndy
Catalog ID: YTU30R30R
Catalog Number
YTU30R30R
Connector Type
Tap
Die Index Run Side
M
Die Index Tap Side
M
Material
Aluminum Alloy
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>T Connectors
Product Type
Compression
UPC
781810155608
UPC 14 Digit GTIN
00781810155608
Dimension - B Length inch
2.67 in
Dimension - Height inch
4.32 in
Dimension - Height mm
110 mm
Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Run Range
266.8 (18/1) Waxwing kcmil-266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil
Conductor - ACSR Str Tap Range
266.8 (18/1) Waxwing kcmil-266.8 (26/7) Owl kcmil
Conductor - AL Str Run
266 kcmil;300 kcmil
Conductor - AL Str Run Range
266 kcmil-300 kcmil
Conductor - AL Str Tap
266 kcmil;300 kcmil
Conductor - AL Str Tap Range
266 kcmil-300 kcmil
Conductor - Copper Str Run
250 kcmil;300 kcmil
Conductor - Copper Str Run Range
250 kcmil-300 kcmil
Conductor - Copper Str Tap
250 kcmil(12,19,37 STR), 300 kcmil(19,37 STR)
Conductor - Copper Str Tap Range
250 kcmil(12,19,37 STR)-300 kcmil(19,37 STR)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1