HUBBELL CANADA
Image of YTU33R28R YTU33R28R, 1-piece Heavy-Wall Aluminum Tap Connector
Image of YTU33R28R YTU33R28R, 1-piece Heavy-Wall Aluminum Tap Connector

YTU33R28R, 1-piece Heavy-Wall Aluminum Tap Connector

Brand: Burndy

Catalog ID: YTU33R28R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, 8-5/8 IN L.

General

Catalog Number

YTU33R28R

Connector Type

Tap

Die Index Run Side

M

Die Index Tap Side

L

Material

Aluminum Alloy

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>T Connectors

Product Type

Compression

UPC

781810155950

UPC 14 Digit GTIN

00781810155950

Dimensions

Dimension - B Length inch

1.93 in

Dimension - Height inch

4 in

Dimension - Height mm

101 mm

Dimension - L Length Overall mm

226 mm

Dimension - Length Overall inch

8.89 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Run Range

336.4 (30/7) Oriole kcmil-397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap

4/0 (6/1) Penquin AWG

Conductor - AL Str Run

397 kcmil;400 kcmil

Conductor - AL Str Run Range

397 kcmil-400 kcmil

Conductor - AL Str Tap

4/0 AWG

Conductor - Copper Str Run

400 kcmil

Conductor - Copper Str Tap

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Pallet Quantity

1750