HUBBELL CANADA
Image of Z2729 Z2729, Z Cone
Image of Z2729 Z2729, Z Cone

Z2729, Z Cone

Brand: Burndy

Catalog ID: Z2729

Z CONE.

General

Catalog Number

Z2729

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

UPC

621945457478

UPC 14 Digit GTIN

00621945457478

Dimensions

Dimension - Length Overall inch

0.91

Length

0.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

100

Pallet Quantity

46400