

Brand: Burndy
Catalog ID: Z2828
Application
For Use With Socket And Nut Assembly: Z28NR
Catalog Number
Z2828
Connector Type
Cone
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Network Underground>Accessories
Product Type
Mechanical
Sub Brand
MOLE
Type
Z-MOLE
UPC
781810017401
UPC 14 Digit GTIN
00781810017401
Dimension - Length Overall inch
0.78 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Cone
Carton Quantity
100
Pallet Quantity
46400