HUBBELL CANADA
Z3434, Copper - Compression Cone (Mole)
Image of Z3434 Z3434, Copper - Compression Cone (Mole)
Image of Z3434 Z3434, Copper - Compression Cone (Mole)

Z3434, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z3434

Split Cone, 500 Kcmil, 1.26 in L, Tin Plated.

Split Cone Copper Compression, close tolerances provide maximum secureness in gripping a wide range of cable sizes

General

Application

For Use With Socket And Nut Assembly: Z34NR And 34NRB

Catalog Number

Z3434

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

Sub Brand

MOLE

Type

Z-MOLE

UPC

781810017425

UPC 14 Digit GTIN

00781810017425

Dimensions

Dimension - Length Overall inch

126

Length

1.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

50

Pallet Quantity

23200