

Catalog Number
Z34NRB
Connector Type
Nut
Installation Torque Recommended in-lb
700 lb-in
Insulation Type
Rubber
Material
Bronze Alloy, Leaded
Plated
Yes
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Network Underground>Accessories
Product Type
Mechanical
UPC
781810017470
UPC 14 Digit GTIN
00781810017470
Dimension - B Length fraction
11/16 in
Dimension - Cross Flats inch
1.50 in
Dimension - Length Overall inch
1.5
Dimension - Width inch
2.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.74 lb
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
700 lb-in
Connector Type
Nut
Carton Quantity
6
Pallet Quantity
2088