HUBBELL CANADA
Image of Z3840 Z3840, Z Cone
Image of Z3840 Z3840, Z Cone

Z3840, Z Cone

Brand: Burndy

Catalog ID: Z3840

Z-CONE.

General

Catalog Number

Z3840

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Compression

Trade Name

MOLE™

UPC

621945433359

UPC 14 Digit GTIN

00621945433359

Dimensions

Dimension - Length Overall inch

1.59 in

Dimension - Outside Diameter inch

1.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

700 kcmil

Conductor - AL Str Size Range

700 kcmil

Conductor - Copper Str Size

700 kcmil

Conductor - Copper Str Size Range

700 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

25

Pallet Quantity

8700