

Catalog Number
Z3944
Connector Type
Cone
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Network Underground>Accessories
Product Type
Mechanical
Trade Name
MOLE™
UPC
781810297926
UPC 14 Digit GTIN
00781810297926
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
750 kcmil
Conductor - Copper Str Size Range
750 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Cone
Carton Quantity
20
Pallet Quantity
5940