HUBBELL CANADA
Image of Z4444 Z4444, Split Z Cone
Image of Z4444 Z4444, Split Z Cone

Z4444, Split Z Cone

Brand: Burndy

Catalog ID: Z4444

Split Cone, Tubing Brass, 1000 kcmil, 1.75" L, 1.50" - 1.27" Dia.

General

Catalog Number

Z4444

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

UPC

781810017432

UPC 14 Digit GTIN

00781810017432

Dimensions

Dimension - Cross Flats inch

1.62 in

Dimension - Length Overall inch

1.75

Length

1.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

1000 kcmil

Conductor - Copper Str Size Range

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

25

Pallet Quantity

11600