HUBBELL CANADA
Z4C28, Copper - Compression Cone (Mole)
Image of Z4C28 Z4C28, Copper - Compression Cone (Mole)
Image of Z4C28 Z4C28, Copper - Compression Cone (Mole)

Z4C28, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z4C28

Z CONE.

General

Catalog Number

Z4C28

Connector Type

Mole

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

Trade Name

MOLE™

UPC

781810121771

UPC 14 Digit GTIN

00781810121771

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

3 AWG

Conductor - Copper Solid Size Range

3 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Mole

Logistics

Carton Quantity

100

Pallet Quantity

28800