HUBBELL CANADA
Image of ZM425 ZM425, Z Mole
Image of ZM425 ZM425, Z Mole

ZM425, Z Mole

Brand: Burndy

Catalog ID: ZM425

Z MOLE.

General

Catalog Number

ZM425

Number Of Outlets

4

Trade Name

MOLE™

UPC

781810512685

UPC 14 Digit GTIN

00781810512685

Dimensions

Dimension - Height inch

4.5

Dimension - Length Overall inch

8 in

Length

8 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

3

Pallet Quantity

270