Product Announcement
Hubbell’s EdgeConnect™ screwless termination straight blade duplex receptacles now offer shorter bridge straps
Installers can terminate receptacles faster and more securely with EdgeConnect™ series devices from Hubbell Wiring Device-Kellems.
These new straight blade duplex receptacles offer shorter bridge straps without ears to eliminate time associated with removing them manually. Additionally, shorter straps have the option for a standard opening or threaded screw hole. Both options relieve the user of having to manually remove the auto ground. The threaded hole eliminates the need for an additional nut. Simply screw the device into the application. Watch the video to learn more about OEM Bridge Receptacles simple install.
Many applications require a condensed mounting strap to fit the device into hard-to-reach places. Previously the ears of the yoke had to be removed before installing the receptacles into tables, hospital head walls, generators, outdoor power distribution units, RACO® Crushed Corner Covers®, or in a prefab shop.
EdgeConnect™ Technology devices install faster, with no torque screwdriver needed to secure the termination. Simply insert the wire and activate the color-coded plunger. This reduces wiring time by 65-80%, as quickly as 11 seconds.
Learn more by contacting your Hubbell sales representative.