Product Announcement
PowerGain: Ready power for AI and high-performance computing workloads

As the power requirements for AI and high-performance computing evolve, many data centers are seeking power infrastructure with much higher amperage capabilities.
Hubbell Incorporated has responded to these needs with PowerGain™ , a unified, end-to-end solution from the remote power panel to the server. It is the data center industry’s first fully connectorized power solution with amperage up to 200A.
PowerGain eliminates the need for hardwiring and reduces a data center’s power footprint. It is easy to install and modify, reducing capital investment and making it simple to upgrade and scale operations. Hubbell has plenty of available capacity to build to order in support of large-scale projects on expedited timelines.
Wiring Device-Kellems provides the following products from the PowerGain line:
Flat Plug/Connectors/Panel Mount Receptacles: rated at 125A and 200A, featuring a small form factor and flexibility for easy routing and improved airflow
Single Pole Cord Connector and Panel Mount Devices: used for higher amperage (200A), they make connections easier as the power increases
This modular solution is easy to install and upgrade with the flexibility of plug and play connections, requiring fewer cable runs, fewer connection points, and fewer opportunities for failure.
Flexible connectors with a small form factor provide easy routing through the cabinet and alleviate airflow concerns. Combined with Hubbell’s patented multiconductor design, data center designers and installers benefit from the most efficient cable management ever.
Because data centers will only need a single connection for reliably performing high-power computing, PowerGain reduces the overall total cost of ownership and alleviates the issues that arise with today’s densely packed cabinets.
The third-party certified products in the PowerGain line are part of Hubbell’s infrastructure solutions from the gray space to the white space. Each product is rigorously tested to provide reliable performance and maximize uptime, all backed by the people you have trusted to deliver the innovative solutions you need for nearly 140 years.
Discover how PowerGain can power your new buildout or upgrade your existing data center. Get in touch with our dedicated PowerGain sales rep today.