Product Announcement
Hubbell-PRO Motor Disconnect Switches

Introducing the new Hubbell-PRO Motor Disconnect Switches available in 30A, 60A and 100A. These switches are yet another addition to one of the broadest offerings of motor disconnects in the industry. This latest offering is a value-engineered solution tailored for contractors and mid-market needs ensuring Hubbell has the right disconnect to support code compliance, endless applications, and customer preference.
Engineered for lighter-duty industrial and commercial applications, Hubbell-PRO Motor Disconnect Switches are housed in an IP67-rated thermoplastic enclosure. The enclosure provides protection against dust and water, making the switches suitable for indoor and outdoor applications.
Each unit features an OSHA-compliant lockout/tagout (LO/TO) handle, movable mounting feet for easy installation, and stainless-steel captive screws that resist corrosion and simplify maintenance. These switches are fully compliant with UL 508 / UL 60947 standards, ensuring safety and reliability in multiple applications.
Whether you’re retrofitting an existing system or designing a new installation, Hubbell-PRO Motor Disconnect Switches offer the perfect balance of performance, durability, and affordability. They’re the smart choice for contractors who need dependable solutions without compromising on cost.
To learn more about Hubbell-PRO Motor Disconnect Switches, contact your local Hubbell sales representative today.