Image of  Aclara I-210+c™ L-Model Compact Meter

Aclara I-210+c™ L-Model Compact Meter

Brand: Aclara

The Aclara I-210+c™ L-Model Compact Meter is a compact variant of the I-210+c meter, maintaining the same metrology and communication features but with a reduced form factor for non-traditional (socket-free) meter locations. This meter addresses installation challenges in new load scenarios like EVs and distributed energy resources. It offers basic energy-only metering to highly flexible sensor solutions. Key features include socket-free mounting, advanced metering, industry-proven reliability, cost-efficient design, bi-directional demand meter, diverse integrated AMI options, and advanced configuration for specific data needs. The meter supports reactive power measurement, power quality and event logging, remote disconnect for operational efficiency, and tamper detection tools. It undergoes accelerated life testing, ensuring reliability and longevity.

Revolutionize Residential Metering with Aclara I-210+c™ L-Model: Compact, Advanced, and Adaptable - The Future of Smart Metering.

  • Compact and socket-free design for versatile installation
  • Advanced metering with real-time data capabilities
  • Reliable and Cost-efficient metering solution
  • Bi-directional demand meter for detailed energy tracking
  • diverse integrated AMI options for flexible communication
  • Advanced configuration for specific data needs
  • Features like reactive power measurement and event logging
  • Remote disconnect for enhanced operational efficiency
  • Tamper detection for security and accuracy
  • Accelerated life tested for assured longevity and reliability

General

Application

Residential

Available Forms

  • 1L - single element - 2 wire
  • 12L - dual element - 3 wire

Available Options

  • Class/Form:
  • CL100: 1L (2 wire, 4 terminal), 12L (3 wire, 5 terminal)
  • Service Disconnect option available on all forms

Compatibility

  • Aclara RF
  • Itron GenX
  • Contact an Aclara Representative for more

Ingress Protection

NEMA 2

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity

Electrical Ratings

Current Rating

Class 100 A

Frequency Rating

50 or 60 Hz

Voltage Rating

  • 120 V
  • 208 V
  • 240 V

Certifications And Compliance

Industry Standard(s)

  • ANSI C12.1, C12.10, C12.16, C12.18. C12.19, C12.20
  • FCC Class B emissions
  • UL2735 (option)

Operational

Compatibility

  • Aclara RF
  • Itron GenX
  • Contact an Aclara Representative for more

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity