

Brand: Aclara
Compatibility
ANSI C136.10 (non-dimming) or ANSI C136.42 (dimming) NEMA 3, 5, or 7 pin polarized twist-lock connector
Dimming Range
0-10V, through ANSI C136.41 socket
Life Expectancy
20 years
Model
Aclara Lighting Controller for TWACS
Operating Temperature
-40⁰C to +60 °C
Size
5.6” (141mm) x 5.3” (134mm)
Surge Protection
10kV/5kA
Size
5.6” (141mm) x 5.3” (134mm)
Frequency Rating
50/60 Hz
Surge Protection
10kV/5kA
Nema Rating
NEMA 4X
Compatibility
ANSI C136.10 (non-dimming) or ANSI C136.42 (dimming) NEMA 3, 5, or 7 pin polarized twist-lock connector
Dimming Range
0-10V, through ANSI C136.41 socket
Humidity
0% to 95% non-condensing
Operating Temperature
-40⁰C to +60 °C
Storage Temperature Range
-40⁰C to +85⁰C (-40⁰F to +185⁰F)