Image of  Control and Receiving Unit
New

Control and Receiving Unit

Brand: Aclara

Aclara is excited to introduce the TWACS® CRU-2K23, a pioneering product designed to extend the life of your TWACS® investment while addressing the challenges of modern network management and cybersecurity. Our ground-up platform re-design of the TWACS® Control and Receiving Unit will help streamline operations, reduce costs, and enhance the security and longevity of your network infrastructure. In today's fast-paced technological landscape, the TWACS® CRU-2K23 offers a simplified, yet comprehensive solution that reduces the need for specialized skills and helps bridge gaps caused by workforce transitions.

Expertise You Can Trust. Built using the extensive knowledge of Hubbell and Aclara engineering teams, the TWACS® CRU-2K23 continues the long, successful legacy of the TWACS® network.

  • Backwards-Compatible with existing TWACS® equipment - no stranded assets
  • Optimized Longevity and Reliability
  • Foundation for Future Enhancements
  • Enhanced Cybersecurity Posture
  • Modernized Network Infrastructure
  • Reduced Legacy Parts Inventory
  • Direct fiber, Ethernet and serial communication interfaces
  • Supports two buses and eight feeders
  • Daisy-chain feature enables connecting two CRU-2K23s to support four buses and sixteen feeders
  • -40° to 158° F operating temperature
  • Supports 120VAC and 240VAC power connections

General

Ingress Protection

IP20

Mounting Method

19" rack; NEMA4/NEMA4X enclosure; Retrofit in existing CRU enclosure with kit

Mounting Type

  • Indoor: 19-inch rack or NEMA4 enclosure
  • Outdoor: NEMA4 or NEMA 4X Enclosure

Operating Temperature

-40°C to +70°C (-40°F to +158°F)

Dimensions

Depth

10.95 in

Height

3.47 in

Weight

13 lb

Width

18.3 in

Electrical Ratings

Power Device

120/240 VAC 50/60Hz, 15A circuit protection

Operational

Operating Temperature

-40°C to +70°C (-40°F to +158°F)

Storage Temperature Range

-40°C to +70°C (-40°F to +158°F)

Configuration

Mounting Method

19" rack; NEMA4/NEMA4X enclosure; Retrofit in existing CRU enclosure with kit