Image of  Demand Response Unit (DRU)

Demand Response Unit (DRU)

Brand: Aclara

Control Load and protect against under-voltage and under-frequency conditions using Aclara’s TWACS DRU. The DRU implements an adaptive load control algorithm and unique 24-hour energy use appliance profile to provide adaptive control while eliminating the need for complex system modeling

  • Implement distributed load shedding by intelligently cycling appliances on and off
  • Maintain load control strategies and power interrupt protection during momentary outages
  • Implement direct and autonomous load control to ensure fair distribution of loads across the network
  • Handles up to two residential appliances or commercial systems

General

Operating Temperature

30°C t-o +55 °C

Dimensions

Depth

3.25 in

Height

9 in

Weight

2.5 lb

Width

8.2 in

Electrical Ratings

Current Draw Max

25A

Frequency Rating

60 ± 3.0 Hz

Operational

Humidity

0% to 95% ± 4% non-condensing

Operating Temperature

30°C t-o +55 °C