Image of  ExactaGuard Conductor Sensor

ExactaGuard Conductor Sensor

Brand: Aclara

ExactaGuard Pole Sensor with Bluetooth Low Energy (BLE) Hub and ExactaGuard Conductor Sensor solution is a robust, low-cost answer to providing unmatched grid visibility to your most critical distribution assets.​ Quickly and easily installed with a hot stick and commissioned through Aclara’s Mobile Programmer®, it’s built to withstand environmental challenges and a 15- year battery life provides maintenance free operation.

Expertise You Can Trust.Built using the extensive knowledge of Hubbell and Aclara engineering teams, ExactaGuard Pole and Conductor Sensors are installed on overhead electric distribution infrastructure.

  • Obtain rapid notification of events, such as downed wires and poles, pole collisions, pole fires, and wildfire conditions
  • Assess post-storm damage with reports and visualizations
  • Create cost-effective and proactive maintenance programs in conjunction with visual and sounding inspections
  • Gain increased situation awareness and deal with issues before they become problems
  • Improve SAIDI and SAIFI metrics
  • BLE Range - 100 ft. min for direct line of sight

Product details

General

Antenna Type

Internal

Communication Method

Bluetooth Low Energy: 2Mbit/S GFSK

Ingress Protection

IP54 per IEC 60529

Life Expectancy

15+ years

Material

UV stabilized polycarbonate

Mounting Type

Line mounted Hot stick or insulated glove installation

Operating Temperature

-40°C to +60 °C

Storage Temperature Range

-40°C to +85°C(-40°F to +185°F)IEC 60068-2-2 (Operating & Storage Temp)

Dimensions

Height

4.5 in

Length

3.9 in

Weight

0.6 lb

Width

3.4 in

Electrical Ratings

Fault Current - 1 Time

Threshold is configurable locally and remotely

Frequency Rating

50-60 Hz

Power Device

Non-Replaceable D-Cell Lithium-Thionyl Chloride battery

Voltage Rating

Up to 300 VAC

Conductor Related

Conductor Size

#8 AWG - 2/0 AWG