Image of  Outbound Processing Assembly
Image of  Outbound Processing Assembly
1
New

Outbound Processing Assembly

Brand: Aclara

Modernize your TWACS® Substation Communication Equipment for the next decade and beyond with our OPA-2K19. Aclara performed a ground-up redesign of the legacy communication equipment in the Outbound Modulation Unit (OMU) to ensure your TWACS® investment continues to deliver while increasing reliability and lowering costs. Compatibility with legacy equipment allows flexibility in transitioning to this new platform as your business permits.

Expertise You Can Trust.Built using the extensive knowledge of Hubbell and Aclara engineering teams, the TWACS® OPA-2K19 continues the long, successful legacy of the TWACS® network.

  • Ground-up redesign of Outbound Modulation Unit (OMU) communication platform using current device and firmware technology
  • Consoidates two legacy devices - the Direct Current Power Assembly (DCPA) and the Outbound Processing Assembly (both OPA-TH and OPA 2K2 versions) into a single easy to manage unit
  • Maintains compatibility with legacy devices preventing stranded assets

General

Mounting Method

Retrofit in existing OMU enclosure with kit

Mounting Type

Retrofit in existing OMU enclosure with kit

Operating Temperature

  • -40 to +60C (-40 to +140F)
  • -55°C to +60°C (-67°F to +140°F) with optional heater

Dimensions

Depth

10 in

Height

2 in

Weight

8 lb

Width

17.25 in

Electrical Ratings

Power Device

277 VAC 50/60Hz

Operational

Operating Temperature

  • -40 to +60C (-40 to +140F)
  • -55°C to +60°C (-67°F to +140°F) with optional heater

Storage Temperature Range

-40°C to +60°C (-40°F to +140°F)

Configuration

Mounting Method

Retrofit in existing OMU enclosure with kit