Image of  RF 3500 Gas MTU

RF 3500 Gas MTU

Brand: Aclara

The Aclara RF Network for gas utilities offers two-way communications that go beyond AMR by securely and accurately reading gas meters electronically – without meter readers, drive-by vans, or handhelds. Our solution provides hourly, time-stamped and time-synchronized meter readings that can help large and small gas utilities improve their business operations.

Aclara was the pioneer in fixed network AMI point to multipoint communications. The Aclara RF Network for gas utilities offers two-way communications that go beyond AMR by securely and accurately reading gas meters over the air – without meter readers;drive-by vans;or handhelds. In addition to hourly;time-stamped and time-synchronized meter readings;alarms and other data generated at the endpoint is communicated over the Aclara RF network. This data provides actionable information important to large and small gas utilities improve their business operations. configuration changes and firmware updates can be accomplished over the air without ever rolling a truck.

  • Hourly meter reading configuration with communication every 6 hours, or 4 times per day.
  • No missed reads – Each of four daily uploads includes the 12 most recent stored readings, usually 6 new readings and 6 previously repeated readings for double redundancy.
  • Transmits up to eight digits of meter reading data and offer a resolution of one pulse per revolution of the proving dial.
  • Sends signals if tampering is suspected and notifies operators of reverse flow conditions or unauthorized programming.
  • Ability to retrieve meter reads On-Demand with low latency.
  • AES256 security with encryption and authentication.
  • On board storage of 96 days of hourly reads.

General

Operating Temperature

-40ºC to +60 °C

Electrical Ratings

Frequency Rating

450-470 MHz

Certifications And Compliance

Compliance

FCC part 90, Intrinsically Safe (Class 1, Div. 2, Group D) per Factory Mutual (FM)

Operational

Humidity

5% - 95% Non-condensing

Operating Temperature

-40ºC to +60 °C