Image of  Aclara I-210+ Smart Grid Meter

Aclara I-210+ Smart Grid Meter

Brand: Aclara

The Aclara I-210+ is a high-precision smart grid meter tailored for residential applications. It's a solid-state kWh meter equipped with a 200A (or new 320A) service switch, providing basic load management functionality. Known for its quality and reliability, it has passed rigorous internal and external validation tests for billing accuracy. Its interoperable design supports multiple communication technologies like RF Mesh and PLC, making it a versatile choice for various smart grid applications.

Elevate Residential Metering with Aclara I-210+: A Smart, Reliable, and Interoperable Metering Solution for the Smart Grid Era.

  • High-precision residential metering
  • Solid-state kWh meter platform with 200A service switch
  • Interoperable with RF Mesh and PLC communication technologies
  • Proven reliability and quality in billing accuracy
  • Supports smart grid applications including load management and outage restoration
  • Compliant with ANSI C12.1, C12.10, C12.20, C37.90.1 standards

General

Application

Residential

Available Forms

  • CL20 : 3S, 4S
  • CL200 : 1S, 2S, 12S, 25S
  • CL320 : 2S, 12S, 25S

Available Options

  • Class/Form:
  • CL20: 3S, 4S
  • CL200: 1S, 2S, 12S/25S
  • CL320: 2S, 12S/25S
  • Service Disconnect option available on CL200 and CL320

Compatibility

  • Aclara TWACS
  • Trilliant SecureMesh
  • Trilliant SecureReach
  • Nexgrid IntelaMeter
  • Tantalus TruEdge

Ingress Protection

NEMA 3R

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity

Electrical Ratings

Current Rating

Class 20, 200, and 320 A

Frequency Rating

50 or 60 Hz

Voltage Rating

  • 120 V
  • 208 V
  • 240 V

Certifications And Compliance

Industry Standard(s)

  • ANSI C12.1, C12.10, C12.16, C12.18. C12.19, C12.20
  • FCC Class B emissions
  • UL2735 (option)

Operational

Compatibility

  • Aclara TWACS
  • Trilliant SecureMesh
  • Trilliant SecureReach
  • Nexgrid IntelaMeter
  • Tantalus TruEdge

Operating Temperature

  • -40°C to +85 °C
  • <95% relative humidity