Image of  MV Sensor

MV Sensor

Marca: Aclara

Aclara leads the industry in providing inductively powered MV Sensors with visibility into the distribution grid down to 3 amps. Aclara MV Sensors provide real-time data and alarms about grid conditions using outage and fault detection, configurable threshold alarms and real-time load and power quality monitoring that can be used for a wide variety of distribution network applications.Flexible Communications eliminate the costs and aggravations of communication backhaul challenges. Aclara’s MV Sensors with integrated wireless communications works with cellular, Wi-Fi or fiber for quick, safe and easy installation.Aclara’s MV Sensor options include: MV Cellular Sensors: Integrated 4G LTE or 3G cellular interfaces with optional cellular data service provisionied and managed by Aclara. MV Wi-Fi Sensors: Standards-based Wi-Fi communications to Aclara or third party nodes and mesh networks. Wi-Fi models can be directly connected to standard pole-mounted fiber ONTs to communicate over broadband fiber networks. Aclara’s Aggregator devices provide integrated cellular interfaces or TCP/IP Ethernet interfaces to link with a broad range of wide area IP networks – WiMax, wireless mesh, fiber, and DSL.

  • Flexible Communications to eliminate the costs and aggravations of communication backhaul challenges. Aclara’s MV Sensors with integrated wireless communications works with works with cellular, Wi-Fi or fiber for quick, safe and easy installation. Aclara’s MV Sensor options include
  • MV Cellular Sensors: . Integrated 4G LTE or 3G cellular interfaces with optional cellular data service.
  • MV Wi-Fi Sensors: Standards-based Wi-Fi communications to Aclara or third party nodes. Wi-Fi models can be directly connected to standard pole-mounted fiber ONTs to communicate over broadband fiber networks. Aclara’s Aggregator devices provide integrated cellular interfaces or TCP/IP Ethernet interfaces to link with a broad range of wide area networks – WiMax, wireless mesh, fiber, and DSL.
  • Easy installation by clamping the MV Sensor directly onto overhead conductors.
  • Inductively powered and can store energy without a battery for maintenance free operation.
  • Real-time monitoring, even with difficult feeders and laterals, with operations down to 3 amps.
  • Key measurements include: load current, fault current, power factor, phase angle, sags, surges, and waveform capture (current and voltage E-Field)
  • GPS location
  • Automatic Phase Identification
  • Remotely configurable and firmware upgradeable over the air
  • Data and Alarm integration with SCADA systems
  • Models available up to 69kV L-L.

Relacionado con el Conductor

Conductor Size

#6 AWG to 795 AAC (approx. 0.162 – 1.026 “ in diameter, or 13.3 - 402 mm2 cross sectional area)