Brand: Aclara
Application
Display
Dot Matrix LCD, Supports 8 Digits and Specialist IconsBacklight
Humidity
≤ 95%
Ingress Protection
IP53
Operating Temperature
-25°C to 55 °C
Weight
0.625 kg
Current Draw Max
1…10(100) Amps
Frequency Rating
50 or 60 Hz