HUS_ID_UMT-R-1_PRODIMAGE
HUS_ID_UMT-R-1_PRODIMAGE

TWACS-UMT-R

Brand:

Aclara

The TWACS UMT-R for solid state, residential meters provides remote, two-way access to usage and voltage data and ensures recent meter data is available to the utility. The UMT-R performs scheduled and on-request reads, with data directly from ANSI C12.19 tables, and allows the utility to remotely reset the peak demand on individual meters or meter groups. The UMT-R transmits fixed- and rolling-block demand as well as forward, reverse, net, and secure consumption data. It supports collecting two independent channels of interval data in 15-, 30- and 60-minute lengths. These features enablereal-time pricing and direct-access settlement, as well as peak-demand and aggregated billing. The UMT-R is available for the Aclara I-210+™ and Landis+Gyr FOCUS® AL, FOCUS AX direct-sampling, solid-state meters

  • Works with TWACS PROASYS® to provide timely dispatch of crews and real-time monitoring of service restoration
  • Stores daily reads for seven days and interval data for a minimum of 35 days
  • Reduces costs and simplifies upgrades to future product enhancements
  • Allows customer service representatives to access meter data in less than 20 seconds
  • Installs within the meter and accesses data directly from ANSI C12.19 tables
  • Supports integrated disconnect functionality when purchased as a meter option

ACLARA I-210+:Low starting watts which capture energy consumption at levels typically not registered by electromechanical meters, Low burden which minimizes utility system losses, Patented tamper algorithm to detect tamper-by-meter inversion (turning the meter upside down), Large, east to read LCD display, Operation over a broad temperature range (-40°C through +85°C), Voltage: ±20%, Typical starting watts: <=5.0 watts (Form 2S 240 V CL200), Typical watts Loss: 0.7 watts, Typical accuracy: within +/- 0.2%, Performance meets or exceeds ANSI C12.1, C12.10, C12.20, C37.90.1LANDIS+GYR FOCUS AL AND FOCUS AX:Starting load (watts): Class 20 - 0.005 Amp (0.6W), Class 100 - 0.030 Amp (3.6W), Class 200 - 0.050 Amp (12W), Class 320 - 0.080 Amp (19.2W), Class 480 - 0.120 Amp (28.8W), Available forms: Self-Contained 1S, 2S, 2SE, 12S, 25S; Transformer Rated 3S, 4S; K-Base 2K, Operating temperature -40C to +85C under cover, Nominal voltage 120V or 240V, Operating voltage 80% to 115% of Vn, Frequency 60Hz +/- 5%, Humidity 5% to 95% relative humidity, non condensing

Resources and downloads

Specifications