Image of  EV2c - Level 2 EVSE

EV2c - Level 2 EVSE

Brand: Aclara

Aclara’s EV2c is a Level 2 EVSE that offers utilities real time visibility and control of electric vehicles by utilizing an integrated meter that communicates over secure AMI networks. As EV adoption continues to grow so does the load on the grid. More than 85% of EV charging will take place at home using Level 2 EVSEs, which will be the largest residential load. It is common for EVs to charge at 11.5 kW, effectively tripling the peak demand of many homes. To improve grid reliability and protect existing infrastructure (like distribution transformers), utilities need both real-time charging intelligence and the ability to control EV load, which is inherently flexible. Aclara’s EV2c empowers utilities to monitor and dynamically control EV charging, leveraging factors such as time of day location, and real-time grid conditions. This enables utilities to balance the load on their systems, optimizing and safeguarding existing grid infrastructure.

Aclara EV2c: Utility Controlled EV Charging - The first line of defense for demand response and load shedding

  • Level 2 Charging - Provides charging support to any battery electric or plug-in hybrid vehicle
  • User Charging Data - Learn when and where EV owners are charging their vehicles
  • Revenue Grade Metering - Metrology is based on existing Aclara technology so accuracy is guaranteed
  • EV Charging Control - Offers immediate load management control
  • AMI Communications - Collects billing data quickly and efficiently

General

Application

Residential

Available Forms

N/A

Compatibility

Aclara RF and Cellular

Humidity

5% to 95% relative humidity

Ingress Protection

NEMA 3R

Operating Temperature

-30°C to +50°C (-22°F to 122°F)

Dimensions

Depth

5.5 in

Height

24.4 in

Width

10.2 in

Electrical Ratings

Current / Amperage Rating

  • 16 A
  • 24 A
  • 32 A
  • 40 A
  • 48 A

Frequency Rating

60 Hz

Voltage Rating

208 to 240 V

Certifications And Compliance

Industry Standard(s)

  • UL 991
  • UL 1998
  • UL 2231-1
  • UL 2231-2
  • UL 2251
  • UL 2594
  • ANSI C12.1-2014 (limited)
  • ANSI C12.20-2015 (limited)
  • ANSI C12.18
  • ANSI C12.19
  • SAE J1772

Operational

Compatibility

Aclara RF and Cellular

Humidity

5% to 95% relative humidity

Operating Temperature

-30°C to +50°C (-22°F to 122°F)