
Brand: Aclara
Are you aware that you're losing water – and revenue – due to faulty pipes, but unsure where the leaks are occurring? Aclara's RF ZoneScan Distribution Leak Detection solution is a fixed network, correlated acoustic leak detection system that precisely locates leaks within water distribution systems — to within 1-3 feet. This system actively and accurately locates even the smallest and quietest leaks through daily remote correlation and monitoring, pinpointing the source of water loss. With real-time, daily leak monitoring, utilities can precisely determine the optimal times to schedule maintenance crews, thereby preventing costly service disruptions. As a smart infrastructure solution, Aclara RF ZoneScan leverages the proven infrastructure used by Aclara RF AMI. It can be implemented as a standalone fixed network solution or as a valuable add-on to Aclara RF AMI, pinpointing water loss within a distribution system and delivering clear value and benefits for both utilities and consumers
The RF ZoneScan acoustic leak detection system offers a suite of features and benefits designed to enhance water management efficiency and accuracy across utility networks. It features pinpoint accuracy using correlated, time-synchronized sound recordings to precisely identify leak locations, minimizing water loss. Its automated data collection requires minimal operator intervention, streamlining operations and cutting labor costs.
Color
black
Compatibility
Single or dual port, standard and extended range MTU with remote antenna connector
Ingress Protection
IP67
Operating Temperature
-40°C to +70 °C
Depth
1.8 in
Height
5.5 in
Weight
1.5 lb
Width
2.8 in
Frequency Rating
450-470 MHz
Hazardous Rating(s)
ADA compliant
Industry Standard(s)
Compatibility
Single or dual port, standard and extended range MTU with remote antenna connector
Operating Temperature
-40°C to +70 °C
Storage Temperature Range
(-40°C to +85°C)