

Brand: Aclara
Rely on Aclara’s two-way, serially connected gas pressure monitoring solution to provide timely, accurate data to help make informed decisions that keep customers safe.Full, two-way communications capability and intelligent features such as a trend mode make Aclara’s gas pressuremonitoring solution the industry’s performance gold standard. Aclara’s fixed- network approach eliminates recurring expenses and unreliability associated with alternative gas pressure monitoring solutions.The solution is easy to install on Aclara networks, with plug and play capabilities enhanced by simple over-the-air configuration updates.
Application
Battery Type
Field replaceable 3.6 V, D-size
Service Life
20 years
Depth
4 in
Height
9.8 in
Weight
2.5 lb
Width
8.26 in
Frequency Rating
450 to 470 MHz
Input Voltage
10 - 15 VDC
Wire Length
12 in
Compliance
Battery Type
Field replaceable 3.6 V, D-size
Humidity
5% to 95%, non-condensing
Service Life
20 years
Temperature Range
40°C to 60°C