Image of  SGM1400 SMETS2 Smart Meter
Image of  SGM1400 SMETS2 Smart Meter

SGM1400 SMETS2 Smart Meter

Brand: Aclara

The SGM1400 SMETS2 smart meter from Aclara is an integral part of the UK dual-fuel smart metering strategy for both residential small commercial installations. The advanced modular family of products with single-phase variants offers full two-way secure communications between the meter, CSP communications hub and DCC head-end solutions.The SGM1400 supports a UK CSP Intimate Communications Hub for a choice of HAN/WAN communications and features an on-board ZigBee RF interface with an industry-standard Smart Energy Profile for HAN communications, Communications Hub and IHD and is now certified to three important ISO standards for SGM Smart Meters series – ISO 9001:2015, ISO 14001:2015 and ISO 27001:2013.

  • Integrated 100A switch for connect/disconnect of the consumer supply.
  • Optional 2A load control relay for control of other ancillary devices such as night storage heating and pumps.
  • Supports comprehensive tariff UK Great Britain Companion Specifications.
  • Offers 365-day storage of load profile data.
  • Provides independent profiling of instrumentation values such as line voltage, current and frequency.
  • Offers both credit and prepayment mode capability for local and remote credit top-ups, and recovery-of-debt options.
  • Comprehensive support for metrological and billing data values.

Product details

General

Application

  • Commercial
  • Residential

Electrical Ratings

Frequency Rating

50 or 60 Hz