BURNDY
Image of Y81K2 6-Ton 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL
Image of Y81K2 6-Ton 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL
play
PATRIOT® 4-POINT® PAT81K2
Image of Y81K2 6-Ton 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL
+1
Image of Y81K2 6-Ton 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL

6-Ton 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL

Brand:

Burndy

Catalog ID:

Y81K2

6T 4-POINT® Dieless Latch Head Crimper, Hydraulic Self-Contained, Guides, Hard Case

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Flip top design
  • Unique crimping guides for improved reliability and ease of use

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

Y81K2

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

Dieless

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

4-POINT®

Type

Crimper

UPC

621945660342

UPC 12 Digit

621945660342

Dimensions

Dimensions

23.90 in x 2.50 in x 7.70 in

Height

7.7 in

Length

23.9 in

Weight

13.6 lb

Width

2.5 in

Conductor Related

Crimping Ranges

Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications And Compliance

Buy American Compliant

No

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
PATRIOT® 4-POINT® PAT81K2