BURNDY

Reliable Grounding Connections in the Most Challenging Environments

BURNDY mechanical grounding connectors are one of the most widely used, highly respected lines in the industry. There is virtually no grounding application problem that this diversified line cannot help solve.

Grounding products

Grounding products

BURNDY® offers the most comprehensive offering of grounding products (HYGROUND® compression, BURNDYWeld exothermic process, mechanical grounding) of any company. BURNDY® grounding connectors are systems-engineered to provide the utmost in system integrity as well as to withstand the harshest of environments.

HYGROUND® compression system

HYGROUND® compression system

The BURNDY® HYGROUND® irreversible compression system meets the most stringent safety and performance requirements, including those of OSHA and nuclear power plant design. Connectors are just one component of this system; installation tooling is also an integral part.

The BURNDYWeld exothermic process

The BURNDYWeld exothermic process

The BURNDYWeld exothermic process is a simple, efficient method of welding copper to copper or copper to steel. The BURNDYWeld exothermic process uses high temperature reaction of powdered copper oxide and aluminum. This system is very field friendly, since it is light and portable and requires no outside power system.

Grounding and bonding products

BURNDY® offers mechanical grounding connectors for cable to ground rods, pipes, tubes. Connects up to three conductors, LC water pipe & acorn clamps.

Explore grounding resources

Explore grounding resources

The Grounding Superstore™ has a full product offering that covers a variety of applications like oil & gas, pool & spa, and critical infrastructure.

Contact us to learn more

Let’s start a conversation about BURNDY. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.