HYDENT™ high-conductivity uninsulated compression terminals
Today, Burndy offer the widest portfolio of mechanical connectors, small hydent compression connectors, and medium/large HYDENT compression connectors.
Features and benefits:
- UL Listed 90° C, 600 Volts to 35 kV
- Copper connectors are manufactured from seamless high conductivity electrolytic copper tubing with heavy duty wall thickness.
- Aluminum connectors are manufactured from high conductivity, high purity wrought aluminum and pre-filled with Penetrox™.
- Designed to match the cable size for reliable electrical performance.
- Electro-tin plated. Other options available, contact BURNDY.
- Internally beveled barrel end.
- Each connector is clearly marked with the wire size and type, die index, and color coding.
- Marked with the proper number and location of crimps.
- Proper compression systems forms a homogeneous mass.
- Use up to 35 kV as indicated.
- Expanded wire ranges when using Y644 HYPRESS™ Dieless
- Hydraulic and Battery tooling crimp embossment.
Featured HYDENT products
Explore our selection of die sets, splices, copper taps and other HYDENT products. Installation, instruction and more resources are available for each product.
Install HYDENT™ solutions with confidence
Expand your knowledge base with our selection of installation videos and brochure about HYDENT product solutions.