Image of COVERYA3ORG COVERYA3ORG, Orange Cover for Transformer Connector, Plastisol

COVERYA3ORG, Orange Cover for Transformer Connector, Plastisol

Brand: Burndy

Catalog ID: COVERYA3ORG

Plastisol covers are typically used to cover secondary connections inside a 3-Phase padmounted transformer and are provided in 9-1/2”, 12”, or 14” lengths to accommodate larger Paddle installations commonly found in Wind, Solar, and Utility applications, Color: Orange, Length: 9.5 in

  • Multipurposed for use in many different applications covering mechanical and compression connections
  • Offered in orange or black as standard, but available in a variety of colors
  • Labor Saving design features opening on the back end (T-Slit) to fit over Transformer Support Brackets without need for any dangerous “in-field” cutting or manipulation
  • Covers are manufactured in Black or Orange dielectric grade PVC
  • Hot Stick Adapter on top allows for safer removal when necessary

General

Application

Wind, Solar, and Utility applications

Catalog Number

COVERYA3ORG

Color

Orange

Type

Cover

UPC

621945545564

Dimensions

Dimensions

9.5 in x 4.25 in x 10.75 in

Height

10.75 in

Length

9.5 in

Width

4.25 in

Logistics

Carton Quantity

3

Pallet Quantity

30