BURNDY
Image of GB29T4W GB29T4W, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GB29T4W GB29T4W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB29T4W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB29T4W

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 1.5 IN Width Hot Tin Dipped.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GB29T4W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

N

Plating Type

Tin - Hot Dipped

UPC

781810117286

UPC 14 Digit GTIN

00781810117286

Dimensions

Dimension - D inch

1.08 in

Dimension - Height inch

2.32 in

Dimension - Height mm

59 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Pad Width inch

1.78 in

Dimension - Width fraction

1-22/25 in

Dimension - Width inch

1.88in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings